Inline terminal - IB IL AO 2/SF-2MBD - 2860426

The figure shows the version IB IL AO 2/SF-PAC

Inline analog output terminal block, without accessories, 2 outputs, 0-20 mA, 4-20 mA, 0-10 V, transmission speed 2 Mbaud, 2-wire connection method

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Short update time of < 1 ms
  • Short-circuit-proof current outputs
  • Bipolar outputs
  • Measured value acquisition with 16-bit resolution
Logo

Key Commercial Data

Orderkey 2860426
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 81 (AX-2007)
GTIN 4017918909567
Weight per Piece (excluding packing) 125.000 g
Custom tariff number 85389091