Surge protection plug - PT 2X2-12DC-ST - 2838254

PT protective connector with protective circuit for two 2-wire floating signal circuits. 12 V DC nominal voltage. HART-compatible.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Plugs can be checked with CHECKMASTER
  • Installed in conjunction with the PT 2x2...-BE base element
  • Maximum ease of maintenance thanks to the two-piece design
  • Base element remains an integral part of the installation
  • Consistent plug-in signal circuit protection
  • Protection for two separate floating signal circuits
  • Impedance-neutral disconnection of plug for test and maintenance purposes
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2838254
Packing unit 10 pc
Catalog page Page 99 (C-4-2017)
GTIN 4017918182663
Weight per Piece (excluding packing) 21.210 g
Custom tariff number 85363010
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback