Signal conditioner - MINI MCR-SL-I-U-0-SP - 2813554

MCR 3-way isolating amplifier, for electrical isolation of analog signals, with spring-cage connection, input signal: 0 mA ... 20 mA, output signal: 0 V ... 10 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Power supply possible via the foot element (TBUS)
  • Low power consumption
  • Entry-level alternative to configurable signal conditioners
  • Highly-compact isolating amplifier for electrical isolation, conversion, amplification, and filtering of standard analog signals
  • 3-way isolation
  • Fixed signal combinations
Logo

Key Commercial Data

Orderkey 2813554
Packing unit 1 pc
Catalog page Page 97 (C-7-2015)
GTIN 4046356101912
Weight per Piece (excluding packing) 59.000 g
Custom tariff number 85437090