Surge protection device - TT-EX(I)-M-24DC - 2803865

Modular terminal block with two-stage surge protection for a floating Ex-i signal circuit, disconnect knife on both signal paths, separate PE connection, nominal voltage: 24 V DC

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Versions with and without disconnect knife
  • To terminate a row of TERMITRAB TT... devices, covers are available in the corresponding colors
  • Other voltage levels available on request
  • Multi-stage modular terminal blocks with screw connection technology
  • Protection of a floating double wire in intrinsically safe circuits
  • Use in Ex protection zones 1 and 2
  • Conductors can be led up to Ex protection zone 0
  • Disconnection of signal circuits by disconnect knife
Logo Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2803865
Packing unit 14 pc
Note Made to Order (non-returnable)
Catalog page Page 95 (C-6-2015)
GTIN 4046356310550
Weight per Piece (excluding packing) 34.000 g
Custom tariff number 85363010
Country of origin DE (Germany)