Inline terminal - IB IL DOR LV-SET - 2742641

Inline distance terminal, without accessories



Technical data



Product Description

The terminal is designed for use within an Inline station.
Within an Inline station, a relay terminal can be used to switch voltages that are not available in the segment in which the terminal is used (e.g., switching 230 V AC in a 24 V DC segment). In this case, place a distance terminal before and after the relay terminal. This maintains the isolating distance between the individual areas.
The distance terminals interrupt the potential jumpers for the main and segment voltage, ground, and functional earth ground. No cables are connected to these terminals.

Key Commercial Data

Orderkey 2742641
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 61 (AX-2007)
GTIN 4017918819156
Weight per Piece (excluding packing) 32.000 g
Custom tariff number 85369010