Bus coupler - IBS IL 24 BK-DSUB - 2742104

INTERBUS bus coupler, subminiature connection, 24 V DC, without accessories

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The bus terminal module couples the Inline station to the INTERBUS remote bus. It provides the supply voltages U L and U ANA for the connected devices.
Features
- Remote bus connections in copper via D-SUB connectors
- Electrical isolation of the remote bus segments
- Automatic configuration of the outgoing interface as remote bus or local bus interface
- Supports up to 15 connected terminals with remote bus branch

Logo

Key Commercial Data

Orderkey 2742104
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 39 (AX-2007)
GTIN 4017918876777
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85389091