AS-i gateway - ASI MA PB PL - 2741244

AS-i Gateway for PROFIBUS-DP, 31 single slaves, IP65 protection, incl. EMS lower part

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

This AS-Interface gateway allows an AS-i 2.0 system to be connected to PROFIBUS. It is a PROFIBUS-DP device with IP65 protection. Data transmission speed of up to 12 Mbaud are supported and automatically set.
The configuration of the AS-i system is done directly on the device by means of pushbuttons, or by means of parameterization via software. The gateway has a 2-digit, 7-segment display to display the status and diagnostics results.

Key Commercial Data

Orderkey 2741244
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918190040
Weight per Piece (excluding packing) 0.010 g
Custom tariff number 85389091