Distributed I/O device - ASI IO PL DI 4/4 - 2741053

AS-i digital input/output module, single slave, 4 digital inputs, 24 V DC, 3-wire connection method, IP67 protection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The digital AS-Interface P-Line input/output modules with IP67 housing protection make it possible to connect digital sensors and actuators to the AS-i using spring-cage terminal blocks and Pg screw connections.
The modules are connected to AS-i using the flat-ribbon cable cable penetration technique or with round cables using the standardized EMS/EEMS lower parts. Separate mounting plates are then required.
AS-i IO code 0
AS-i ID code 0
Digital inputs: 4
Digital outputs: 0
Operating current from AS-i: 40 mA
Sensor current up to 160 mA total

Key Commercial Data

Orderkey 2741053
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918189877
Weight per Piece (excluding packing) 175.300 g
Custom tariff number 85389091
Country of origin SG (Singapore)