Inline terminal - IB IL 24 SAFE 1 - 2740782

Inline safety terminal, without accessories, two N/O contacts, 24 V DC

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The safety terminal block is designed for use within the 24 V section of an INTERBUS Inline station. It can be used as an emergency stop safety relay, protective doorkeeper and secondary switchgear for switching strips and safety mats.
The wiring dictates the safety category.
The principle of the safety switch off is as follows: when the input circuit opens, the safety contacts also open and there is a fail-safe switch off of the following segment circuit of the Inline system.
The fail-safe segment circuit starts at terminal IB IL SAFE 1 and ends with the final terminal before a new line entry or at the end of the station. Only Inline terminals with have been specially approved for this purpose may be used in the fail-safe segment circuit. Please refer to the latest data sheet of the IB IL SAFE 1 or the Internet for information.

Key Commercial Data

Orderkey 2740782
Packing unit 1
Catalog page Page 100 (AX-2007)
GTIN 4017918193799
Custom tariff number 85369010