Inline terminal - IB IL 24 EDI 2-DESINA - 2740326

Inline digital input terminal block, without accessories, 2 inputs, 24 V DC, 2 and 3-wire connection method, extended diagnostics, short-circuit proof initiator supply, 2 additional Desina diagnostics inputs

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The terminal is designed for use within an Inline station.
It is used to acquire digital signals.
Thanks to the diagnostic inputs, the terminal is particularly suitable for connecting sensors according to the DESINA specification.

Key Commercial Data

Orderkey 2740326
Packing unit 1
Catalog page Page 64 (AX-2007)
GTIN 4017918575298
Custom tariff number 85389091