Bus coupler - IBS IL 24 BK RB-LK - 2740300

INTERBUS bus coupler, with fiber optic connection and fiber optic remote bus branch, 24 V DC, without accessories

Price:

Overview

Technical data

Accessories

Downloads

Product Description

With this INTERBUS Inline bus terminal module, a remote bus branch can be opened directly.
This makes it possible to extend the INTERBUS network by further system levels. A total of up to 15 levels can be operated in the network. Connection is by way of F-SMA connectors. The standard FO line is used for this connection. A further feature is the optical path diagnostics. The terminals can be labeled using hinged labeling fields. The fields have insert cards that can be labeled individually to suit the application. Additionally, there is the ZBFM -6... Zack strip for labeling the terminal points.

Logo

Key Commercial Data

Orderkey 2740300
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 41 (AX-2007)
GTIN 4017918818586
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85389091