Distributed I/O device - FLS DN M12 DIO 8/8 M12 - 2736398

The stand-alone device for DeviceNet™ has 8 digital inputs and 8 digital outputs each with a load capacity of 500 mA. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Flexible power supply concept
  • Short-circuit and overload protection
  • Diagnostic and status indicators
  • SPEEDCON fast locking system
  • Directly accessible address encoding switch
  • Consistent connection via M12 connectors
Logo

Key Commercial Data

Orderkey 2736398
Packing unit 1 pc
Catalog page Page 236 (C-6-2017)
GTIN 4017918960070
Weight per Piece (excluding packing) 340.000 g
Custom tariff number 85176200