System package - IBS PCI SC SYSKIT E - 2732994

The figure shows version IBS PCI SC/I-T

System package, contains:
- PC controller board IBS PCI SC/I-T
- User manual, English
- Software under Windows®, IBS CMD SWT G4 E

Price:

Overview

Technical data

Downloads

Your advantages

  • External 24 V DC power supply
  • Direct integration into OPC-based visualization systems via OPC server
  • Installation of several cards in a PC with monitoring of multiple INTERBUS lines
  • Parameterization and diagnostics with Diag+
  • Compatible driver
  • Access to INTERBUS system data and controller data via visualization stations
  • INTERBUS parameter channel (PCP) supported
  • Access to high-level language applications via HFI
Logo Logo Logo

Key Commercial Data

Orderkey 2732994
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918174422
Weight per Piece (excluding packing) 765.860 g
Custom tariff number 85389091