Bus coupler - IBS SL 24 BK-T - 2719551

No picture available

Bus coupler

Price:

Overview

Technical data

Downloads

Product Description

INTERBUS Loop bus terminal modules
The INTERBUS Loop bus terminal modules are remote bus devices that start the INTERBUS Loop, thus making it possible to connect sensors and actuators to INTERBUS
- As direct Loop devices or
- Via INTERBUS Loop input/output modules
The IBS SL 24 BK-T version covers applications in which standard remote bus cables are used. The IBS SL 24 BK-LK module is designed for use in systems in which the data transmission takes place completely or partially using fiber optics.

Key Commercial Data

Orderkey 2719551
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918140236
Weight per Piece (excluding packing) 610.000 g
Custom tariff number 85389091