Electronic housing - ME 12,5 UTG PUWH - 2713874

Component housing, length: 99 mm, without vents, Lower part, Cross connection: without bus connector, color: pure white, width: 12.5 mm, height: 114.5 mm, number of positions cross connector: not relevant

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Key Commercial Data

Orderkey 2713874
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4017918918163
Weight per Piece (excluding packing) 31.710 g
Custom tariff number 85472000