Antenna splitter - RAD-SPL-2-N/N - 2702293

Antenna splitter, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 3 x N (female), suitable connection cable for the antenna connection (Order No. 2700677)

Price:

Overview

Technical data

Accessories

Downloads

Product Description

2-way distributor for antenna signals (antenna splitter), type N connector (female) on the two upper ends and type N (female) on the lower end

Key Commercial Data

Orderkey 2702293
Packing unit 1 pc
Catalog page Page 477 (C-6-2017)
GTIN 4055626079073
Weight per Piece (excluding packing) 69.000 g
Country of origin CN (China)