Device coupler - CBL-FB-10ISO-PWR-P-EXI - 2701951

No picture available

Polyester field device connection box for mounting in Ex zone 2. Intrinsically safe connections for up to 10 FOUNDATION Fieldbus or PROFIBUS PA field devices up to zone 0 via 10 FB-ISO fieldbus device couplers. Plus five protected 24 V DC supply connections. Version with M20 cable glands, vents, shield clips for each bus cable, and surge protection on the trunk line side.

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 2701951
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356893503
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85371098

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback