Device coupler - CBL-FB-12ISO-P-EXI - 2701936

No picture available

Polyester field device connection box for mounting in Ex zone 2. Intrinsically safe connections for up to 12 FOUNDATION Fieldbus or PROFIBUS PA field devices up to zone 0 via 12 FB-ISO fieldbus device couplers. Version with M20 cable glands, vents, shield clips for each bus cable, and surge protection on the trunk line side.

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 2701936
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356886482
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85371098