Touch panel - TP 12T/M 211 - 2701844

Touch panel with 30.7 cm / 12.1" TFT-display (analog resistive (polyester)), 800 x 600 Pixel (SVGA), 65536 colors , Xscale® PXA320, 806 MHz, 2x USB host 1.1, 1x CompactFlash®, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 6.0 and user software: Visu+ / AX OPC Server. (bus system: without)

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Short startup time
  • Easy installation, low installation depth, and compact design
  • Display available in sizes from 8.9 cm (3.8") to 38.1 cm (15")
  • Visu+ RT and AX OPC server integrated as standard in all devices
  • Energy efficient due to LED backlighting

Key Commercial Data

Orderkey 2701844
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 111 (C-8-2015)
GTIN 4046356891493
Weight per Piece (excluding packing) 2.500 g
Custom tariff number 84714100
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback