Antenna cable - FL LCX PIG-EF142-N-N - 2700677

Antenna cable, outside diameter: 5 mm (0.2 in.), inner conductor: stranded, attenuation: 0.3 / 0.5 / 0.8 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2 x N (male), cable length: 0.5 m (1.6 ft.)

Price:

Overview

Technical data

Downloads

Your advantages

  • Easy installation, thanks to flexible inner conductor
  • UV resistant
  • Oil-resistant
  • Halogen-free
  • Flame-retardant

Key Commercial Data

Orderkey 2700677
Packing unit 1 pc
Catalog page Page 475 (C-6-2017)
GTIN 4046356619578
Weight per Piece (excluding packing) 88.100 g
Country of origin PL (Poland)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback