Inline terminal - R-IB IL AO 1/SF/CN-PAC - 2700628

No picture available

Rexroth Inline terminal with one analog output for either voltage or current signals; complete with accessories (consecutively numbered plugs and labeling fields)
Actuator connection in 2-wire technology with shield connection
Current ranges: 0 mA to 20 mA, 4 mA to 20 mA
Voltage range: 0 V to 10 V

Price:

Overview

Technical data

Downloads

Product Description

The terminal is designed for use within an Inline station.
It is used to output analog current and voltage signals.

Key Commercial Data

Orderkey 2700628
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
GTIN 4046356596640
Weight per Piece (excluding packing) 182.300 g
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback