Electronic housing - ME 12,5 OT-MKDSO BU S148 - 2695769

No picture available

Component housing, Upper part, color: blue, width: 12.5 mm, height: 38.5 mm



Technical data


Your advantages

  • Tool-free mounting
  • Large assembly area
  • Low design width with a high number of positions
  • Recessed labeling areas
  • Same PCB geometry for all design widths
  • Fast mounting on DIN rails according to EN 60715
  • Inflammability class V0 according to UL 94
  • Cost savings thanks to easy device production
  • Material and part identification embossed on the housing (recyclability)
  • Electronic components can be partially removed
  • Metal foot catch
  • Optional BUS connection integrated in the housing, for either parallel or serial contacting
  • Functional earth ground contact (EMC) integrated in the housing base

Key Commercial Data

Orderkey 2695769
Packing unit 10 pc
Minimum order quantity 40 pc
Note Made to Order (non-returnable)
GTIN 4046356482431
Weight per Piece (excluding packing) 9.650 g
Custom tariff number 85472000