Current transformer - PACT MCR-V2-6315- 95-1000-5A-1 - 2277226

Window-type current transformer, 1000 A AC primary current; 5 A AC secondary current; accuracy class 1; 10 VA rated power

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (200 ... 2500) A
  • Circular conductor dimensions: Ø 53 mm
  • Rail dimensions: 63 x 15 mm, 2x 50 x 10 mm, 40 x 40 mm

Key Commercial Data

Orderkey 2277226
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 228 (C-5-2017)
GTIN 4046356305037
Weight per Piece (excluding packing) 432.500 g
Custom tariff number 85043129
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback