Mounting material - PACT-FAST-MNT-W16-L40 - 2276638

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 40 mm, holding latches: 16 mm

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 2276638
Packing unit 1 pc
Catalog page Page 233 (C-5-2017)
GTIN 4046356658331
Weight per Piece (excluding packing) 46.200 g
Custom tariff number 39269097
Country of origin CN (China)