Mounting material - PACT-FAST-MNT-W13-L40 - 2276612

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 40 mm, holding latches: 13 mm

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 2276612
Packing unit 1 pc
Catalog page Page 233 (C-5-2017)
GTIN 4046356659000
Weight per Piece (excluding packing) 43.300 g
Country of origin CN (China)