Current transformer - PACT MCR-V2-6040- 96-1250-5A-1 - 2276227

Window-type current transformer, 1250 A AC primary current; 5 A AC secondary current; accuracy class 1; 15 VA rated power

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Primary rated current Ipn: 0 ... (200 ... 2000) A
  • Rail dimensions: 60 x 40 mm; 50 x 50 mm
  • Circular conductor dimensions: Ø 61 mm

Key Commercial Data

Orderkey 2276227
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 228 (C-5-2017)
GTIN 4046356502559
Weight per Piece (excluding packing) 384.800 g
Custom tariff number 85043129
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback