Components of electronic housing - UM-ALU 4-100,5 FRONT 60 AP - 2202095

Panel mounting base, Front plate, color: aluminum color, width: 101.8 mm, length: 60 mm, height: 2 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Key Commercial Data

Orderkey 2202095
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356987639
Weight per Piece (excluding packing) 34.500 g
Custom tariff number 76061191
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback