Components of electronic housing - ME MAX 6,2 SC-IF 4-4 KMGY - 2202069

No picture available

Component housing, color: light gray

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2202069
Packing unit 100 pc
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
GTIN 4046356990578
Weight per Piece (excluding packing) 40.510 g
Custom tariff number 85369010
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback