Electronic housing - ME MAX 17,5 PLATE WH - 2202002

No picture available

Component housing, color: white



Technical data


Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2202002
Packing unit 100 pc
Minimum order quantity 300 pc
Note Made to Order (non-returnable)
GTIN 4046356960984
Weight per Piece (excluding packing) 1.380 g
Custom tariff number 85472000