Electronic housing - UM-ALU 4-72 FRONT 111 - 2201931

No picture available

Complete housing, color: aluminum color

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Key Commercial Data

Orderkey 2201931
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356936675
Weight per Piece (excluding packing) 43.550 g
Custom tariff number 76042100