Electronic housing - ME 22,5 UT BUS/ 5 KMGY - 2201852

Component housing, length: 99 mm, with vents, Lower part, Cross connection: integrated bus connector, color: light gray, width: 22.5 mm, height: 114.5 mm, number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Key Commercial Data

Orderkey 2201852
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4046356990615
Weight per Piece (excluding packing) 36.820 g
Custom tariff number 85369010
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback