Mounting material - HC-ALU 6-161 MOUNT 200 GY - 2201334

No picture available

Component housing

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Key Commercial Data

Orderkey 2201334
Packing unit 2 pc
Minimum order quantity 2 pc
Note Made to Order (non-returnable)
Catalog page Page 769 (C-1-2013)
GTIN 4046356789141
Weight per Piece (excluding packing) 153.000 g
Custom tariff number 85389099
Country of origin HU (Hungary)