Electronic housing - ME 22,5 UT BUGY VPE50 - 2200605

Component housing, length: 99 mm, Lower part, color: blue-gray, width: 22.5 mm, height: 114.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Key Commercial Data

Orderkey 2200605
Packing unit 50 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
GTIN 4046356632218
Weight per Piece (excluding packing) 32.170 g
Custom tariff number 85369010