Electronic housing - ME MAX 67,5 U-U1 KMGY S338 - 2200521

Complete housing, length: 99 mm, with vents, Complete housing, Cross connection: DIN rail bus connector, color: light gray, width: 67.5 mm, height: 114.5 mm, number of positions cross connector: 5

Price:

Overview

Technical data

Downloads

Your advantages

  • Plug-in connection with screw, spring-cage or fast connection technology
  • Labels for additional labeling as an option
  • DIN rail bus connector as an option
  • Large front surface for high-pos. plugs or operating and setting elements
  • Large PCB surface despite compact housing dimensions
  • Easy module replacement without interrupting the contact chain
  • The fitted cover is easy to adapt and print
  • Functional earth ground contact as an option
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches
  • Transparent front cover can be swiveled

Key Commercial Data

Orderkey 2200521
Packing unit 10 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
GTIN 4046356606806
Weight per Piece (excluding packing) 126.060 g
Custom tariff number 85472000
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close