Electronic housing - ME MAX 22,5 U-U1 BU S335 - 2200516

The figure shows the housing versions

Electronics housing

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Plug-in connection with screw, spring-cage or fast connection technology
  • Labels for additional labeling as an option
  • DIN rail bus connector as an option
  • Large front surface for high-pos. plugs or operating and setting elements
  • Large PCB surface despite compact housing dimensions
  • The fitted cover is easy to adapt and print
  • Easy module replacement without interrupting the contact chain
  • Functional earth ground contact as an option
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches
  • Transparent front cover can be swiveled

Key Commercial Data

Orderkey 2200516
Packing unit 10 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
GTIN 4046356599788
Weight per Piece (excluding packing) 48.530 g
Custom tariff number 85472000
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close