Electronic housing - ME 45 OT-MSTBO GY S266 - 2200304

No picture available

Upper part, Upper part, color: gray, width: 45 mm, height: 38.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug

Key Commercial Data

Orderkey 2200304
Packing unit 10 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4046356557412
Weight per Piece (excluding packing) 24.170 g
Custom tariff number 85472000