Printed-circuit board connector - MCVW 1,5/ 8-ST-3,5 BD:1-3 - 1769728

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 8, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1769728
Packing unit 1
GTIN 4046356450478
Custom tariff number 85366990

Sample Service

This item is not available as a sample.

Sample Service

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close