Feed-through header - MSTB 2,5/24-G-LA - 1768406

The figure shows a 15-position version

PCB headers, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 24, pitch: 5 mm, color: green, contact surface: Tin, mounting: Wave soldering, pin layout: Linear pinning

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Snap-on, bright status indicator for the individual contacts
  • Well-known mounting principle allows worldwide use
  • Easy PCB replacement thanks to plug-in modules
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1768406
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918033804
Weight per Piece (excluding packing) 8.180 g
Custom tariff number 85366990
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close