Printed-circuit board connector - MC 1,5/ 6-G-3,5 THT LWL GY7035 - 1767089

No picture available

PCB headers, nominal current: 8 A, number of positions: 6, pitch: 3.5 mm, color: light gray, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1767089
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356434935
Weight per Piece (excluding packing) 1.790 g
Custom tariff number 85366990
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close