Cable connector - MC 1,5/12-ST-3,81 CN3BDX40.13B - 1766310

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 12, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1766310
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4046356435468
Weight per Piece (excluding packing) 8.510 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close