Printed-circuit board connector - MCO 1,5/ 4-GR-3,81 GY7035 - 1766077

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, number of positions: 4, pitch: 3.81 mm, color: light gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1766077
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356431965
Weight per Piece (excluding packing) 1.830 g
Custom tariff number 85366990
Country of origin PL (Poland)

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close