Printed-circuit board connector - DFK-IPC 16/ 4-STF-10,16 EF - 1765670

The figure shows a 5-pos. version of the product

Feed-through connector, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Shroud for professional EMC shield connection on the front of the device
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1765670
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4046356433136
Weight per Piece (excluding packing) 53.350 g
Custom tariff number 85366990
Country of origin PL (Poland)