Printed-circuit board connector - TFKC 2,5/ 2-ST-5,08 BKBD SET - 1759796

The figure shows a 10-position version of the product

, nominal current: 12 A, rated voltage (III/2): , nominal current (Ex): , nominal voltage (Ex): , number of positions: 2, pitch: 5.08 mm, : , color: black, contact surface:connection method Tin, mounting: ,

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Potentials can be easily looped through – ideal for BUS applications
  • Intuitive use through colour coded actuation lever
  • Can be combined with the MSTB 2´,5 range
  • Quick and convenient testing using integrated test option

Key Commercial Data

Orderkey 1759796
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4046356347341
Weight per Piece (excluding packing) 48.880 g