Printed-circuit board connector - MSTB 2,5/20-ST BD:1-20 - 1758429

The figure shows a 10-pos. version of the product in green

PCB connector, nominal current: 12 A, number of positions: 20, pitch: 5 mm, connection method: Screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1758429
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356122665
Weight per Piece (excluding packing) 32.740 g