Printed-circuit board connector - MSTB 2,5/ 3-GU PIN2,5 - 1757484

No picture available

PCB headers, nominal current: 12 A, number of positions: 3, pitch: 5 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1757484
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356340939
Weight per Piece (excluding packing) 1.100 g
Custom tariff number 85366990
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close