Printed-circuit board connector - MC 1,5/ 8-STZ-3,5 NZ175Z1955DK - 1756676

The figure shows the 10-position version

PCB connector, number of positions: 8, pitch: 3.5 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Pull-out aid facilitates handling and allows the tensile force to be reduced at the contact point
Logo Logo Logo

Key Commercial Data

Orderkey 1756676
Packing unit 1