SPT 1,5/ 2-H-3,5 GYBN - 1713935

The figure shows a 10-position version of the product

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1713935
Packing unit 100 pc
Note Made to Order (non-returnable)
GTIN 4055626338781
Weight per Piece (excluding packing) 2.240 g
Custom tariff number 85369010