Printed-circuit board connector - MC 1,5/ 8-G-3,81 THT CP3,7 R56 - 1713813

No picture available

Header, nominal current: 8 A, number of positions: 8, pitch: 3.81 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

Logo Logo Logo

Key Commercial Data

Orderkey 1713813
Packing unit 470 pc
Note Made to Order (non-returnable)
GTIN 4046356091916
Weight per Piece (excluding packing) 2.730 g
Custom tariff number 85366990
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback