Base strip - MC 1,5/10-G-3,81 THT CP4 R56 - 1713800

No picture available

Header, nominal current: 8 A, number of positions: 10, pitch: 3.81 mm, Color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

Logo Logo Logo

Key Commercial Data

Orderkey 1713800
Packing unit 470 pc
Note Made to Order (non-returnable)
GTIN 4046356091909
Weight per Piece (excluding packing) 3.170 g
Custom tariff number 85366990
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback