Plug - MSTBT 2,5/ 8-STF-5,08 GY - 1709984

The figure shows a 10-position version of the product

PCB connector, number of positions: 8, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: gray, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Screwable flange for superior mechanical stability
  • Allows connection of two conductors
Logo Logo Logo

Key Commercial Data

Orderkey 1709984
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626126654
Weight per Piece (excluding packing) 14.690 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!